• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. CR3170

LTE/GNSS/Ethernet router

CR3170

4G/LTE Cellular Router

LTE/GNSS/Ethernet router

CR3170

4G/LTE Cellular Router

Learn more
  • ce
  • ukca
  • e25
Application
Radio approval for EU/RED; USA; Canada
Note on radio approval
The list of countries applying the European Radio Equipment Directive 2014/53/EU (RED) can be found under “Downloads”.
Electrical data
Operating voltage [V] 9...30 DC
Nominal voltage DC [V] 12 / 24
Power consumption [W] 2; (maximum: 7 W)
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 3; Number of digital outputs: 2; Number of relay outputs: 1
Inputs
Number of digital inputs 3
Analog input (voltage) [V] 0...24
Outputs
Number of digital outputs 2
Voltage range DC [V] < 30
Permanent current rating of switching output DC [mA] 300
Number of relay outputs 1
Interfaces
Communication interface WLAN; Mobile networks; Ethernet; RS232; RS485
Number of USB interfaces 1
Mobile networks
Transmission standard GSM; GPRS; EDGE; UMTS; HSPA; 3G; 4G; LTE Cat-4
Frequency band GSM / GPRS / EDGE / 2G: 850 / 900 / 1800 / 1900; UMTS / HSPA / 3G: 800 (B6, B19) / 850 (B5) / 900 (B8) / 1700 (B4) / 1900 (B2) / 2100 (B1); 4G / LTE Cat 4: 700 (B12) / 750 (B13, B28) / 800 (B20) / 850 (B5, B18, B19, B26) / 900 (B8) / 1700 (B4) 1800 (B3) / 1900 (B2, B25, B39) / 2100 (B1) / 2300 (B40) / 2500 (B41) / 2600 (B7, B38)
Transmission power [mW] GSM: 1995,26; WCDMA: 251,19; LTE: 199,53
Note on interfaces
2x SIM card slot
SIM1: SIM-Karte von ifm fest verbaut
USB
Type of connector USB A
Usage type Periphery connection
WLAN
Transmission standard IEEE 802.11 b/g/n
Frequency band 2,4 GHz
Transmission power [mW] 53.23; (2,4 GHz: 100 mW)
Operating conditions
Ambient temperature [°C] -40...75
Protection IP 30
Mechanical data
Weight [g] 423.2
Material housing: aluminum; Operating elements: plastics
Displays / operating elements
Display
status 1 x LED, 2-color
signal strength 5 x LED
status 4 x LED, LAN
supply voltage 1 x LED
Hardware
Processor Atheros Wasp, MIPS 74Kc, 550 MHz
Working memory 128 MB DDR2
Accessories
Items supplied
SIM card unlocking tool: 1
connector: 1, RS485
connector: 1, inputs / outputs
Connection cable: 1, voltage supply
Remarks
Pack quantity 1 pcs.
Electrical connection - GNSS
Connector: 1 x SMA
Electrical connection - LAN/WAN
Connector: 4 x RJ45
Electrical connection - LTE
Connector: 2 x SMA
Electrical connection - RS232
Connector: 1 x SUB-D
Electrical connection - RS485
Connector: 1 x
Electrical connection - Supply connection
Connector: 1 x
Electrical connection - WLAN
Connector: 2 x SMA
Electrical connection - inputs / outputs
I/O Connector: 1 x