• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Connection technology
  3. Patchcords
  4. Patchcords
  5. E70450

Connection cable

E70450

Edge-Gateway/Power cable M12

Connection cable

E70450

Edge-Gateway/Power cable M12

  • ce
  • ukca
Application
Application voltage supply for edgeGateway
Electrical data
Operating voltage [V] 8...32 DC
Operating conditions
Storage temperature [°C] -40...105
Protection IP 65
Mechanical data
Weight [g] 111.5
Material PBT-GF20
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.6 m, PVC; FLRY-B