• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Connection technology
  3. Cordsets
  4. All female cordsets
  5. E70451

Female cordset

E70451

Edge-Gateway/Power cable

Female cordset

E70451

Edge-Gateway/Power cable

  • ce
  • ukca
Application
Application voltage supply for edgeGateway
Electrical data
Operating voltage [V] 8...32 DC
Operating conditions
Ambient temperature [°C] -30...85
Protection IP 65
Mechanical data
Weight [g] 236
Material PBT-GF20
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 5 m, PVC; FLRY-B; 0.75 mm²