- Products
- Accessories
- Mounting accessories and fixing technology
- Mounting and fixing elements for displays
- EC0732
Mounting frame for graphic displays
EC0732
Display/Mounting Set/10-12"
Mounting frame for graphic displays
EC0732
Display/Mounting Set/10-12"
Application
Design | for ecomatDisplay, CR1102 - 10", CR1204 - 12" |
---|
Mechanical data
Weight [g] | 141.45 |
---|---|
Type of mounting | panel |
Dimensions [mm] | 36 x 10 x 21 |
Material | Mounting frame: stainless steel (1.4301 / 304) |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|