• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting and fixing elements for displays
  5. EC0733

Mounting frame for graphic displays

EC0733

Display/Mounting Set/12"

Mounting frame for graphic displays

EC0733

Display/Mounting Set/12"

Application
Design for ecomatDisplay 12 "
Mechanical data
Weight [g] 609.1
Type of mounting panel
Dimensions [mm] 158 x 10 x 19
Material Mounting frame: stainless steel (1.4301 / 304); sealing: polypropylene black
Accessories
Items supplied
Mounting frame: 2
set screw: 4
washers: 4
Nuts: 4
Seal and vibration absorber
Remarks
Pack quantity 1 pcs.