• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. Sensors
  3. Temperature sensors
  4. RTD probes, Type TM / TT
  5. TM4341

Temperature sensor with process connection

TM4341

TM-150KFBN12- /US/

Temperature sensor with process connection

TM4341

TM-150KFBN12- /US/

  • Precise temperature measurement in containers, tanks and pipes
  • For the connection to an evaluation unit
  • Very short response time for use in processes with fast temperature fluctuations
  • Robust stainless steel housing with high protection rating and high pressure resistance
  • Variable process connection using adapters
  • ce
  • cul
Product characteristics
Measuring range
-40...150 °C -40...302 °F
Process connection threaded connection 1/2" NPT
Installation length EL [mm] 150
Application
System gold-plated contacts
Measuring element 1 x Pt 100; (to DIN EN 60751, class A)
Media liquids and gases
Pressure rating [bar] 160
Minimum installation depth [mm] 15
Electrical data
Protection class III
Measuring/setting range
Probe length L [mm] 142
Measuring range
-40...150 °C -40...302 °F
Accuracy / deviations
Accuracy [K] ± (0,15 K + 0,002 x|t|)
Reaction times
Dynamic response T05 / T09 [s] 1 / 3; (according to DIN EN 60751)
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 68; IP 69K
Tests / approvals
Shock resistance
DIN EN 60068-2-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 10 g (10...2000 Hz)
MTTF [years] 22831
Mechanical data
Weight [g] 192.5
Material stainless steel (1.4404 / 316L)
Materials (wetted parts) stainless steel (1.4404 / 316L)
Process connection threaded connection 1/2" NPT
Probe diameter [mm] 6
Installation length EL [mm] 150
Remarks
Remarks
cULus - Class 2 source required
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated