• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. Compact RFID devices with fieldbus interface
  5. DTE604

Compact RFID device with fieldbus interface

DTE604

DTRHF HLRWENUS03

Compact RFID device with fieldbus interface

DTE604

DTRHF HLRWENUS03

  • ce
  • ukca
  • fcc
  • cul
Application
Radio approval for USA; Canada; EU/RED; Australia; China; South Korea; Japan; Taiwan; Singapore; India; Malaysia; Vietnam
Note on radio approval
The list of countries applying the European Radio Equipment Directive 2014/53/EU (RED) can be found under “Downloads”.
Electrical data
Operating voltage [V] 19.2...28.8 DC
Current consumption [mA] 500
Protection class III
Operating frequency [MHz] 13,56
RFID standard ISO 15693
Outputs
Max. current load per output [mA] 100; (max.)
Detection zone
Distance write/read head front [mm] 600
Distance write/read head side [mm] 850
Note on distance write/read head
100% transmission power
Distance to the ID tag [mm]
50 mm tag : ≤ 150
ISO card : ≤ 180
Interfaces
Communication interface Ethernet
Ethernet - TCP/IP
Protocol TCP/IP
Factory settings
IP address: 192.168.0.79
subnet mask: 255.255.255.0
gateway IP address: 192.168.0.100
Usage type parameter setting; data transmission
Operating conditions
Ambient temperature [°C] -20...60
Storage temperature [°C] -25...80
Protection IP 67
Tests / approvals
Shock resistance
IEC 60028-2-27 40 g (6 ms) / bump
50 g (11 ms) / single shock
Vibration resistance
EN 60068-2-6 2 g (10...150 Hz)
MTTF [years] 130
Mechanical data
Weight [g] 641.5
Dimensions [mm] 113 x 118.5 x 50
Materials PBT / PC; stainless steel; aluminium
Displays / operating elements
Display
power supply 1 x LED, green
LED bar display 4 x LED, yellow signal strength ID tag
status 2 x LED, green/red fieldbus interface
status 2 x LED, green/yellow Ethernet
Remarks
Pack quantity 1 pcs.
Electrical connection - Ethernet
ETH1 / ETH2 Connector: 2 x M12; coding: D
Electrical connection - power supply
PWR Connector: 1 x M12; coding: A