• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. Compact RFID devices with IO-Link
  5. DTI515

RFID read/write head HF

DTI515

DTRHF KQRWIOUS03

RFID read/write head HF

DTI515

DTRHF KQRWIOUS03

  • For the reliable identification of ID tags on workpiece carriers and products
  • RFID HF read/write head in flat design for applications with limited mounting space
  • High protection rating for the requirements of harsh industrial environments
  • Suitable for use with RFID antenna adapters to increase the ranges
  • For connection to IO-Link master version 1.1 by means of tried-and-tested M12 connection
  • ce
  • ukca
  • fcc
  • iolink
  • cul
Application
Application detection of objects on transport equipment
Radio approval for USA; Canada; EU/RED; Australia; Japan; China; Taiwan; India; Malaysia; Brazil; Mexico; New Zealand; South Korea; Vietnam
Note on radio approval
The list of countries applying the European Radio Equipment Directive 2014/53/EU (RED) can be found under “Downloads”.
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 60
Protection class III
Operating frequency [MHz] 13,56
RFID standard ISO 15693
Detection zone
Distance write/read head front [mm] 170
Distance write/read head side [mm] 160
Distance to the ID tag [mm]
referred to 30 mm coin tag and antenna installed on metal, I-CODE SLI : ≤ 32
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Device Identification
SIO mode no
Required master port type A
Supported DeviceIDs
Type of operation DeviceID
default 967
Operating conditions
Ambient temperature [°C] -20...60
Storage temperature [°C] -25...80
Protection IP 67; IP 69K
Tests / approvals
Shock resistance
EN 60068-2-27 40 g 6 ms / repetitive
EN 60068-2-27 50 g 11 ms / not repetitive
Vibration resistance
EN 60068-2-6 20 g 10...2000 Hz
UL approval
Ta -20...60 °C
Enclosure type Type 1
power supply Limited Voltage/Current
File number UL E205959
Mechanical data
Weight [g] 77.5
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 20 x 7 x 48
Materials PBT; TPU; stainless steel
Displays / operating elements
Display
operation 1 x LED, green
tag communication 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 1 m, PUR; 3 x 0.14 mm²
Electrical connection - plug
Connection Connector: 1 x M12; coding: A