• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting accessories for cylinder sensors
  5. E11959

Clean-line cylinder mounting clamp for cylinder sensors

E11959

CLAMP FOR CLEAN LINE CYL D20

Clean-line cylinder mounting clamp for cylinder sensors

E11959

CLAMP FOR CLEAN LINE CYL D20

  • For the adaptation of cylinder sensors to clean line cylinders
  • Low height due to a perfectly adapted mechanical solution
  • Protected position of the sensor in the adapter
  • Easy, quick and secure mounting
Application
Design for types MKT
Operating conditions
Ambient temperature [°C] 0...50
Mechanical data
Weight [g] 9.2
Materials mounting clamp: POM; fixture: aluminium; screw: stainless steel
Tightening torque [Nm] 0.5; (Mounting screw)
Piston diameter [mm] 20
Accessories
Items supplied
socket head screws: 1 x SW2,5
Remarks
Pack quantity 1 pcs.
Diagrams and graphs
Installation