• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting bases / module lower parts
  5. E89063

mounting adapter

E89063

LED-Tower/Pole adapter 21,7 - 25 mm

mounting adapter

E89063

LED-Tower/Pole adapter 21,7 - 25 mm

  • Reducing piece for mounting to pipes of other manufacturers
Application
Design Reducing piece for mounting to pipes of other manufacturers Ø 21,7 / Ø 25,3
Mechanical data
Weight [g] 32.7
Dimensions [mm] Ø 31 / L = 54
Inside diameter [mm] 25.3
External diameter [mm] 21.7
Materials aluminium black
Accessories
Accessories (optional)
mounting tube 100 mm, E89065
mounting tube 300 mm, E89066
mounting tube 800 mm, E89067
Remarks
Pack quantity 1 pcs.