• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with plug
  5. EVC946

Connecting cable with plug

EVC946

ASTAH050MSD0005C05

Connecting cable with plug

EVC946

ASTAH050MSD0005C05

  • Resistant to oils and coolants
  • Permanent, reliable sealing even when mounted without tools
  • Large cable cross-section for reducing the voltage drop
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Mechanical end stop to protect the O-ring from destruction
  • ce
  • ukca
Application
Special feature Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability
Application CAN bus
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 498.4
Moulded-body material PUR
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 5 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, Halogen-free, lilac, Ø 8.4 mm, shielded; RD / BK: 2 x 0.75 mm² (42 x Ø 0.15 mm ) + WH / BU: 2 x 0.5 mm² (19 x Ø 0.19 mm ) + screen: 1 x 0.75 mm² (42 x Ø 0.15 mm )
Electrical connection - plug
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PUR, black; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm