• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Pressure sensors / Vacuum sensors
  4. Flush transmitters for the process technology
  5. PM1715

Flush pressure sensor

PM1715

PM-006-REA01-E-ZVG/US

Flush pressure sensor

PM1715

PM-006-REA01-E-ZVG/US

  • Robust stainless steel housing for use in the food and beverage industry
  • Hygienic, flush design
  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • High temperature resistance and high protection rating
  • Precise analogue output and user-friendly communication via IO-Link
  • acs
  • fcm
  • ce
  • fda
  • ukca
  • ehedg
  • reg31
  • iolink
  • cul
  • ec19352004
  • 3a
  • crn
Product characteristics
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Measuring range
-1...6 bar -14.5...87 psi -100...600 kPa
Process connection threaded connection G 1 external thread Aseptoflex Vario
Application
Special feature Gold-plated contacts
Measuring element ceramic-capacitive pressure measuring cell
Temperature monitoring no
Application flush mountable for the food and beverage industry
Media viscous media and liquids with suspended particles; liquids and gases
Medium temperature [°C] -25...150
Min. bursting pressure
100 bar 1450 psi 10000 kPa
Pressure rating
30 bar 435 psi 3000 kPa
Vacuum resistance [mbar] -1000
Type of pressure relative pressure; vacuum
No dead space yes
MAWP (for applications according to CRN) [bar] 30
Electrical data
Operating voltage [V] 18...30 DC
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Integrated watchdog yes
2-wire
Current consumption [mA] 3.5...21.5
Power-on delay time [s] 1
3-wire
Current consumption [mA] < 45
Power-on delay time [s] 0.5
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal analogue signal; IO-Link; (configurable)
Number of digital outputs 1; (IO-Link)
Number of analogue outputs 1
Analogue current output [mA] 4...20; (scalable)
Max. load [Ω] 700; (Ub = 24 V; (Ub - 9 V) / 21.5 mA)
Short-circuit proof yes
Overload protection yes
Measuring/setting range
Measuring range
-1...6 bar -14.5...87 psi -100...600 kPa
Analogue start point
-1...4.8 bar -14.5...69.6 psi -100...480 kPa
Analogue end point
0.2...6 bar 2.9...87 psi 20...600 kPa
In steps of
0.02 bar 0.05 psi 0.2 kPa
Factory setting
ASP = 0.0 bar AEP = 6.0 bar
Accuracy / deviations
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1)
Characteristics deviation [% of the span] < ± 0,2; (linearity incl. hysteresis and repeatability, limit value setting to DIN EN IEC 62828-1)
Linearity deviation [% of the span] < ± 0,15; (Turn down 1:1)
Hysteresis deviation [% of the span] < ± 0,15; (Turn down 1:1)
Long-term stability [% of the span] < ± 0,1; (Turn down 1:1; per year)
Total deviation over temperature range
Temperature range total deviation
-25...15 °C Characteristics deviation ± 0,05 % of the span / 10 K
15...80 °C Characteristics deviation
80...150 °C Characteristics deviation ± 0,1 % of the span / 10 K
Notes on the accuracy / deviation for further details see section Diagrams and graphs
Response times
Damping for the analogue output dAA [s] 0...4
2-wire
Step response time analogue output [ms] 30
3-wire
Step response time analogue output [ms] 7
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Digital Measuring Sensor (0x000A), Identification and Diagnosis (0x4000)
SIO mode no
Required master port type A
Process data analogue 3
Min. process cycle time [ms] 3.2
IO-Link resolution pressure [bar] 0.002
IO-Link functions (acyclical) application specific tag; internal temperature
Supported DeviceIDs
Type of operation DeviceID
default 663
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67; IP 68; IP 69K
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 323
Note on approval
factory certificate available as download at www.factory-certificate.ifm
UL approval
UL Approval no. J021
Mechanical data
Weight [g] 308
Materials stainless steel (316L/1.4404); PBT
Materials (wetted parts) ceramics (99.9 % Al2O3); stainless steel (316L/1.4435); surface characteristics: Ra < 0,4 / Rz 4; PTFE
Min. pressure cycles 100 million
Tightening torque [Nm] 35
Process connection threaded connection G 1 external thread Aseptoflex Vario
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated
Diagrams and graphs
ambient temperature influence on the accuracy
X temperature
Y total deviation