You probably do not come from: South Africa. If necessary, change to: United States
  1. Products
  2. IIoT solutions
  3. IIoT hardware
  4. moneo appliance
  5. QHA210

hardware for operating moneo in the production environment

QHA210

moneo appliance QHA210

hardware for operating moneo in the production environment

QHA210

moneo appliance QHA210

  • Optimum hardware for operating the moneo software
  • Integrated functions for IT maintenance such as updates, back-up and support
Learn more
licences required for the operation of moneo products have to be ordered separately
Application
Application
IT hardware for operation of moneo
providing memory capacity and processing power
moneo software preinstalled
Easy set-up without requiring special IT knowledge
Content description
including appliance management system (AMS) for configuration and maintenance
Compatibility
can be used independent of IT infrastructure
can be integrated in IT network structure at any time
Connectivity
interfaces for sensor and IT network
Maintenance and support
integrated update, back-up and support functions via Appliance Management System
Electrical data
Operating voltage [V] 10...36 DC
Power consumption [W] 21; (maximum: 47)
Outputs
Number of video outputs 2; (DisplayPort)
Software / programming
Included licences appliance management system (AMS)
Note on licence hardware bound; licences required for the operation of moneo products have to be ordered separately
Operating system Debian Linux 11
AMS
Language German; English; French; Italian; Spanish; Portuguese; Chinese; Japanese; Korean
AMS console
Language English
System requirements
Web browser Google Chrome; Mozilla Firefox; (supported versions: see current release notes)
Interfaces
Communication interface Ethernet; USB
Number of Ethernet interfaces 2; (GBit)
Number of USB interfaces 4; (3 x USB 3.0; 1 x USB 2.0 Type A)
Operating conditions
Ambient temperature [°C] 0...70
Storage temperature [°C] -20...60
Max. relative air humidity [%] 95; (40 °C non condensing)
Protection IP 40
Tests / approvals
Shock resistance
IEC60068-2-27 50 g 11 ms
Vibration resistance
IEC 60068-2-6 4 Grms / 10...500 Hz
Mechanical data
Weight [g] 1269.2
Dimensions [mm] 35 x 105 x 150
Hardware
Processor Intel Atom E3940 Quad Core
TPM chip V 2.0
BIOS AMI UEFI (128 Mbit)
RAM 8 GB
Mass storage 256 GB SSD
Remarks
Notes licences required for the operation of moneo products have to be ordered separately
Pack quantity 1 pcs.