• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Vibration sensors
  4. Software
  5. VOD001

License for connection to a diagnostic electronics type VSE

VOD001

VSE OPC UA SERVER DEVICES LIC

License for connection to a diagnostic electronics type VSE

VOD001

VSE OPC UA SERVER DEVICES LIC

  • Open standard interface enables easy data transfer to the IT level
  • Easy integration of vibration monitoring into holistic digital plant and process monitoring
Application
Application
Diagnostic electronics (VSE) are licensed in the OPC UA server depending on the number of connected devices
Software / programming
Language German; English
Data carrier download
Type of licence single licence
Licence class full version
System requirements
Additionally required software
VOS050: VES OPC UA Server
Mechanical data
Weight [g] 0.001