Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. Products
  2. Image processing / Identification
  3. Vision sensors

Vision sensors

Vision sensors

In automation technology, vision sensors have become an integral part in today's assembly, production and quality monitoring.
In their robust, industrially compatible housing, the vision sensors combine lighting, lens, camera chip, evaluation and process connections for integration in the higher-level controller.

Universal sensor

The O2U universal sensor provides the user with almost unlimited combination possibilities in 2D inspection. Surfaces and contours of objects can now be analysed at the same time as QR or bar codes.
For example, the QR code can be used to check whether the component actually corresponds to the order, while at the same time the contour and surface analysis allows for performing the final quality control before installation.

Object detection

The O2D object recognition sensor with orientation-independent contour verification solves tasks like presence and position monitoring, quality control as well as sorting and counting.
It is ideal in applications where the object’s shape is repeatable and defined.

Object inspection

The O2V object inspection sensor is used for presence and completeness checks, position, size and quality control, and sorting tasks.
It is ideal for applications with varying object shapes, sizes or shades.

multicode readers

Application areas of the O2I Multicode Reader in photoelectric identification range from product tracking and product control to product identification.
In addition to the familiar 1D and 2D codes, the vision sensor now also recognises fonts and characters (OCR) regardless of the orientation.
Depending on the variant, codes and text are recognised regardless of colour, texture and gloss thanks to the use of different images, even on a wide variety of backgrounds.