You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. Products
  2. Systems for mobile machines
  3. Cameras for mobile applications
  4. 3D sensors

3D sensors

  • Reliable data provision via Ethernet UDP
  • Fast distance measurement with time-of-flight technology
  • Suited for use in mobile machines
  • Compact and robust housing
  • Very long sensing range up to 35 m




Price (AED)
1906.50
21717.10
Applicable products: 8
O3M261
3D sensor for mobile applications
3D sensor for mobile applications
143.8 x 85 x 70.1 mm
9...32 V
< 600 mA
M12 Connector

1 pcs.
O3M161
3D sensor for mobile applications
3D sensor for mobile applications
143.8 x 85 x 70.1 mm
9...32 V
< 400 mA
M12 Connector
O3M171
3D sensor for mobile applications
3D sensor for mobile applications
143.8 x 85 x 70.1 mm
9...32 V
< 400 mA
M12 Connector
O3M251
3D sensor for mobile applications
3D sensor for mobile applications
143.8 x 85 x 70.1 mm
9...32 V
< 600 mA
M12 Connector
O3M151
3D sensor for mobile applications
3D sensor for mobile applications
143 x 85 x 70.1 mm
9...32 V
< 400 mA
M12 Connector
O3M271
3D sensor for mobile applications
3D sensor for mobile applications
143.8 x 85 x 70.1 mm
9...32 V
< 600 mA
M12 Connector
ZZ1102
input/output module for 3D camera system for mobile use
input/output module for 3D camera system for mobile use
ZZ1103
3D collision warning system for mobile machines
3D collision warning system for mobile machines
12...24 V

3D sensors / ToF-sensors

The O3M is a photoelectric 3D sensor which measures the distance between the sensor and the nearest surface point by point using the time-of-flight principle (ToF / Time-of-Flight). The unit illuminates the scene with an external infrared light source and calculates the distance by means of the light reflected from the surface.
Thanks to its outstanding shock and vibration resistance, the sensor is suited for use in mobile machines. The O3M can be used on agricultural machinery for automatic swath detection and line guidance. It detects the volume flow of the harvested material and simultaneously provides a driver steer and speed recommendation to the vehicle control system. Installed on construction machines and municipal vehicles, the sensor can be used to prevent collision. Obstacles in the path are safely detected.