You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. Products
  2. Systems for mobile machines
  3. Units for operation and monitoring

Units for operation and monitoring

  • Robust and powerful HMI for operation and monitoring
  • Programmable and parameterisable to IEC 61131-3 with CODESYS
  • Vibration and shock resistant housings with high protection rating
  • Units for surface or panel mounting
  • Powerful interfaces for various communication tasks

Units for operation and monitoring

Robust HMIs are programmable graphic displays for controlling, parameter setting and operation of mobile machines and installations. They can be used in conjunction with a mobile controller or as a stand-alone solution.

Some types have an analogue video input for connection to a mobile camera. Data and device functions are safely transferred via CAN interfaces.

The displays feature many freely programmable backlit function keys. Some types are equipped with an additional navigation key, a potentiometer with pushbutton function or a touch screen.

The units offer increased EMC levels and hold an e1 type approval. Thanks to the high protection rating of the housing, the modules are suited for outside panel and surface mounting as well as for cabin installation in construction machines, agricultural machinery or municipal vehicles.

The displays are available in different sizes.

The ecomatPanel has been designed for use in the harsh environment in driver’s cabins. The function keys and the rotary button with integrated 4-way button and push function ensure easy handling even when wearing gloves. The illuminated ring around the rotary button, consisting of four segments, as well as the illuminated keys provide a clear overview of the set functions. All LED lighting elements can be set separately and assigned individual colours.