• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Industrial communication
  3. AS-Interface I/O modules
  4. Illuminated pushbutton modules
  5. AC2386

AS-Interface illuminated pushbutton module

AC2386

AS-i Module 2BI 2LO WT/WT

AS-Interface illuminated pushbutton module

AC2386

AS-i Module 2BI 2LO WT/WT

  • Use as start/stop button or as acknowledgement button on machines
  • Pushbuttons with tactile press point as protection against accidental contact
  • Clearly visible LEDs as optical feedback for actuation
  • Active triggering via AS-interface
  • High protection rating for the requirements of harsh industrial environments
  • ce
  • ukca
  • asi
Application
Design Colour inserts changeable
Application field installation
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 55
Inputs
Sensor supply of the inputs AS-i
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -40...85
Protection IP 67
Tests / approvals
EMC
EN 61000-6-2
EN 62026-2
AS-i classification
AS-i version 2.11; 3.0
Extended addressing mode yes
AS-i master profile M2; M3; M4
AS-i profile S-7.A.E
AS-i I/O configuration [hex] 7
AS-i ID code [hex] A.E
AS-i certificate 133801
Assignment of the data bits
data bit D0 D1 D2 D3
LED 1 DO-0 - - -
LED 2 - DO-1 - -
pushbutton 1 DI-0 - - -
pushbutton 2 - DI-1 - -
Mechanical data
Weight [g] 140
Type of mounting mounting on DIN rail
Dimensions [mm] 89.6 x 46 x 45
Materials PA
Displays / operating elements
Display
operation LED, green
errors LED, red
Operating elements
2 freely programmable backlit function keys
Electrical connection
Module connection M12
Accessories
Items supplied
cover support: 2
colour inserts: 2, red
2, green
2, yellow
2, blue
2, white
Remarks
Pack quantity 1 pcs.