- Products
- Industrial communication
- AS-Interface I/O modules
- Compact field modules with screw mounting CompactLine
- AC2453
AS-Interface CompactLine module
AC2453
CompactM12 4 SB V4A
AS-Interface CompactLine module
AC2453
CompactM12 4 SB V4A
- Easy to mount and wire
- High shock and vibration resistance thanks to full potting
- Clearly visible powerful LEDs for displaying operation, function and error
- High protection rating for the requirements of harsh industrial environments
- Robust M12 connectors for connecting sensors and actuators
Application
Application | field installation |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 2000 |
Max. current load total [A] | 4 |
Additional voltage supply [V] | 20...30 DC; (AUX) |
Max. current consumption from additional supply [mA] | 2000; (AUX) |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -25...80 |
Max. relative air humidity [%] | 90; (non condensing) |
Max. height above sea level [m] | 2000 |
Protection | IP 67; (when flat cables are used E7400x / E7401x) |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
UL approval |
|
Mechanical data
Weight [g] | 272 |
---|---|
Type of mounting | AS-i flat cables directly connectable |
Dimensions [mm] | 118.2 x 60 x 27 |
Materials | PA 6.6; socket: stainless steel (316L/1.4404); threaded inserts in the lower part: stainless steel (316L/1.4404); O-ring: EPDM; piercing contacts: CuSn6 nickel-plated and tin-plated; screws stainless steel (316Cu/1.4578) |
Electrical connection
Module connection | Flat cables |
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connector: M12; coding: A |