• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Accessories for AS-Interface
  4. Extensions, terminations and testing of the cable
  5. AC3227

AS-i fibre-optic repeater

AC3227

SmartL25 AS-i FO-Repeater

AS-i fibre-optic repeater

AC3227

SmartL25 AS-i FO-Repeater

  • For extending the cable length in the AS-i network
  • For use in control cabinets
  • Simple and fast wiring by means of COMBICON connector with screw terminals
  • Particularly space-saving design
  • Clearly visible LEDs for indicating operation and fault
  • ce
  • ukca
  • asib
  • cul
Application
Application Extension of the AS-i network via fibre optics to max. 3200 m
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 60
Operating conditions
Ambient temperature [°C] -25...70
Storage temperature [°C] -25...75
Max. relative air humidity [%] 90; (non condensing)
Max. height above sea level [m] 2000
Protection IP 20
Pollution degree 2
Tests / approvals
EMC
EN 62026-2
UL approval
Ta -25...70 °C
Enclosure type IP20
power supply Low Voltage / Limited Energy
File number UL E205959
Mechanical data
Weight [g] 162.5
Type of mounting mounting on DIN rail
Materials PA 6.6
Displays / operating elements
Display
operation 1 x LED, green
Accessories
Items supplied
COMBICON connectors
Remarks
Remarks
An additional AS-i power supply is required for operation.
Pack quantity 1 pcs.