- Products
- Industrial communication
- AS-Interface I/O modules
- Field modules with quick mounting technology ClassicLine
- AC508A
AS-Interface ClassicLine module with quick mounting technology
AC508A
ClassicLine 4DO II 3D
AS-Interface ClassicLine module with quick mounting technology
AC508A
ClassicLine 4DO II 3D
- Easy toolless installation and wiring thanks to quick mounting technology
- Three freely selectable directions of the flat cable
- Clearly visible powerful LEDs for displaying operation, switching status and error
- For applications in hazardous areas
- Robust M12 connectors for connecting sensors and actuators
Application
Application | AS-i ATEX module |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 50 |
Max. current load total [A] | 2 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 4 |
---|
Outputs
Number of digital outputs | 4 |
---|---|
Circuit | PNP |
Voltage range DC [V] | 15...30; (to PELV; via flat cable) |
Max. current load per output [mA] | 1000; (utilisation category DC-13 (control of electromagnets): 20 W (IEC 60947-5-1)) |
Short-circuit proof | yes |
Electrically separated | yes |
Operating conditions
Ambient temperature [°C] | -10...50 |
---|---|
Protection | IP 50 |
Tests / approvals
ATEX marking |
|
||||
---|---|---|---|---|---|
EMC |
|
||||
MTTF [years] | 211 |
AS-i classification
AS-i version | 2.11; 3.0 | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS-i addressing | addressing socket | ||||||||||||||||||||
Extended addressing mode | no | ||||||||||||||||||||
AS-i master profile | M2; M3; M4 | ||||||||||||||||||||
AS-i profile | S-8.0.E | ||||||||||||||||||||
AS-i I/O configuration [hex] | 8 | ||||||||||||||||||||
AS-i ID code [hex] | 0.E | ||||||||||||||||||||
AS-i certificate pending | yes | ||||||||||||||||||||
Assignment of the data bits |
|
Mechanical data
Weight [g] | 228.5 |
---|---|
Type of mounting | AS-i flat cables directly connectable |
Materials | PA; piercing contacts: CuSn6 nickel-plated and tin-plated |
Displays / operating elements
Display |
|
---|
Electrical connection
Module connection | Flat cables |
---|
Accessories
Items supplied |
|
||
---|---|---|---|
Accessories (optional) |
|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | quick mounting technology for AS-i flat cable: ; three orientations possible |
---|---|
Connection | Connector: M12; coding: A |