• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Industrial communication
  3. Fieldbus components
  4. IO-Link - M12 modules
  5. AL2203
  • ce
  • ukca
  • iolink
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] 100; (US)
Protection class III
Additional voltage supply [V] 18...30 DC; (UA)
Max. current consumption from additional supply [mA] 3600; (UA)
Inputs / outputs
Total number of inputs and outputs 16
Number of inputs and outputs Number of digital inputs: 16; Number of analogue inputs: 8; Number of digital outputs: 16
Inputs
Number of digital inputs 16; (configurable)
Input circuit of digital inputs PNP; (type 3 (IEC 61131-2))
Sensor supply of the inputs UA
Power supply [V] 18...30
Input current High [mA] 2...15
Input current Low [mA] 0...1.5
Switching level high [V] 11...28
Switching level low [V] 0...5
Number of analogue inputs 8; (configurable current/voltage input)
Analogue input (current) [mA] 4...20
Analogue input (voltage) [V] 0...10
Resolution of analogue input 16 Bit
Outputs
Number of digital outputs 16; (configurable)
Max. current load per output [mA] 1800
Max. current load outputs total [A] 3.6; (max. current load per segment: 1800 mA)
Short-circuit protection yes
Actuator supply outputs UA
Interfaces
Communication interface IO-Link
SDCI standard IEC 61131-9
Transmission type COM3 (230,4 kBaud)
IO-Link revision 1.1
SIO mode no
Required master port type B
Min. process cycle time [ms] 4
Supported DeviceIDs
Type of operation DeviceID
Acyclic parametrisation 1406
Factory setting: parametrisation via Pdout 1405
Note
Parameterisation can be changed from cyclical to acyclical.
For further information please see the IODD PDF file under "Downloads"
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -25...70
Max. relative air humidity [%] 90
Max. height above sea level [m] 2000
Protection IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
Protection rating (NEMA 250) 6P
Pollution degree 2
Chemical media
ISO 16750-5 HLP, CC, DB, DC, DD, CA
NEMA 250 5.13.1 AA
Tests / approvals
EMC
EN 61000-6-2
EN 61000-6-3
IEC 61131-9
Shock resistance
DIN EN 60068-2-27
Vibration resistance
DIN EN 60068-2-64
DIN EN 60068-2-6
Mechanical data
Weight [g] 482.33
Dimensions [mm] 26 x 59.3 x 208
Materials housing: PA grey; socket: stainless steel (316L/1.4404)
Sealing material EPDM
Tightening torque [Nm] < 0.8
Displays / operating elements
Display
operation 1 x LED, green
fault 1 x LED, red
function 1 x LED, yellow
Accessories
Accessories (optional)
protective cap for M12 sockets
Remarks
Pack quantity 1 pcs.
Electrical connection - IO-Link
X1 Connector: 1 x M12; coding: A
Electrical connection - inputs / outputs
X1.0...X1.7 Connector: 8 x M12; coding: A; Sealing: EPDM