Application
Application | decentralised display, preprocessing and conversion of analogue signals; for use in wet environments; indoor use |
---|
Electrical data
Operating voltage [V] | 18...30 DC; ((in wet environments: 18...28 V) to SELV/PELV) |
---|---|
Nominal voltage DC [V] | 24 |
Current consumption [mA] | 30...900 |
Max. current load total [A] | 0.8 |
Inputs / outputs
Number of inputs and outputs | Number of analogue inputs: 1; Number of digital outputs: 1; Number of analogue outputs: 1 |
---|
Inputs
Sensor supply of the inputs | from operating voltage |
---|---|
Number of analogue inputs | 1 |
Analogue input (current) [mA] | 4...20 |
Outputs
Number of digital outputs | 1 |
---|---|
Voltage range DC [V] | 10...30 |
Output function | normally open / normally closed; (parameterisable) |
Max. current load per output [mA] | 50 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Accuracy / deviations
Accuracy | 0.75; (% of the final value of the measuring range analogue input) |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Supported DeviceIDs |
|
Transmission type | COM2 (38,4 kBaud) |
---|---|
IO-Link revision | 1.1 |
SDCI standard | IEC 61131-9 |
Profiles | Smart Sensor |
SIO mode | yes |
Required master port type | A |
Process data analogue | 1 |
Process data binary | 1 |
Min. process cycle time [ms] | 3 |
Operating conditions
Ambient temperature [°C] | -25...60 | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Storage temperature [°C] | -25...70 | ||||||||||||
Max. relative air humidity [%] | 90; (linearly decreasing to 50 % (40 °C); non condensing) | ||||||||||||
Max. height above sea level [m] | 4000 | ||||||||||||
Protection | IP 67; IP 69K | ||||||||||||
Pollution degree | 2 | ||||||||||||
Chemical media |
|
Tests / approvals
MTTF [years] | 370 |
---|
Mechanical data
Weight [g] | 78.5 |
---|---|
Weight (without accessories and packaging) [g] | 27 |
Dimensions [mm] | 63 x 30 x 24.5 |
Materials | housing: PA |
Material nut | stainless steel (316L/1.4404) |
Sealing material | FKM |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Locking: stainless steel (316L/1.4404) |
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Locking: stainless steel (316L/1.4404); Sealing: FKM |