• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. DX2021
  • ce
  • ukca
Product characteristics
Dimensions [mm] 48 x 112 x 116
Application
Application universal evaluation and display for all physical units which can be derived from pulse sequences
Electrical data
Frequency AC [Hz] 50...60
Operating voltage [V] 115...230 AC / 18...30 DC
Current consumption [mA] 100
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 2
Inputs
Number of digital inputs 2
Operating conditions
Ambient temperature [°C] -20...60
Storage temperature [°C] -25...70
Protection IP 65
Protection rating terminals IP 20
Tests / approvals
EMC
EN 61000-6-2
EN 61000-6-3
EN 61000-6-4
Mechanical data
Weight [g] 355
Type of mounting panel cutout: 91 x 43 mm
Dimensions [mm] 48 x 112 x 116
Materials Noryl UL94-V-0
Displays / operating elements
Display
colour display full graphic LCD display, touch screen
Electrical connection
Connection screw terminals: