• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Actuators, targets, magnets and tags
  4. Limit plungers for inductive sensors
  5. E10154
Application
Design for types, M8 x 1, Sn = 1 mm b, 2 mm b
Mechanical data
Weight [g] 36.6
Materials Limit plunger: free cutting steel; plunger: steel (1.0503 / C45K) hardened on front; Lock nut: brass nickel-plated
Activation force [N] 4.9...7845
Remarks
Pack quantity 1 pcs.