- Products
- Accessories
- Actuators, targets, magnets and tags
- Limit plungers for inductive sensors
- E10155
Application
Design | for type, Ø 6,5 mm, Sn = 1mm b |
---|
Mechanical data
Weight [g] | 44.4 |
---|---|
Materials | Limit plunger: free cutting steel; plunger: steel (1.0503 / C45K) hardened on front; Lock nut: brass nickel-plated |
Activation force [N] | 4.9...7845 |
Remarks
Pack quantity | 1 pcs. |
---|