- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket
- E10217
Connecting cable with socket
E10217
ADOAG030--S0002E03
Connecting cable with socket
E10217
ADOAG030--S0002E03
- Angled type for use where space is restricted
- Gold-plated contacts for reliable electrical connections
- Permanent, reliable sealing even when mounted without tools
- Wide operating temperature range
Electrical data
Operating voltage [V] | < 60 AC/DC |
---|
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 65 |
Mechanical data
Weight [g] | 33 |
---|---|
Dimensions [mm] | 13.3 x 8.5 x 20.5 |
Materials | PUR |
Moulded-body material | PUR |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PVC, black, Ø 3 mm; 3 x 0.14 mm² (18 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M8, angled; coding: A; Moulded body: PUR |
---|