• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Actuators, targets, magnets and tags
  4. Target pucks
  5. E10661
Application
Design for mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337
Mechanical data
Weight [g] 107.6
Target puck diameter [mm] 53
Hole spacing [mm] 80
Shaft height of valve drive [mm] 20
Materials target puck: PVC black; screws: stainless steel
Remarks
Pack quantity 1 pcs.