Jumper cable with valve plug
E10845
VVDAC041MSS00,6A03STAH030VAS
Jumper cable with valve plug
E10845
VVDAC041MSS00,6A03STAH030VAS
- Reliable connection of valves in the field
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- Clearly visible LED
- With integrated protective circuitry
Application
Special feature | Halogen-free |
---|
Electrical data
Operating voltage [V] | < 24 AC/DC |
---|---|
Overvoltage protection | yes; (VDR) |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 58.6 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | stainless steel (316L/1.4404) |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: stainless steel (316L/1.4404); Tightening torque: 0.5 Nm |
Electrical connection
Connection | Cable: 0.6 m, PUR, Halogen-free, black, Ø 4.8 mm; 3 x 0.5 mm² (16 x Ø 0.2 mm ) |
---|
Electrical connection - socket
Connector: 1 x valve type C DIN, angled; Moulded body: TPU; Locking: stainless steel (316L/1.4404); Tightening torque: 0.5 Nm |