- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket
- E11652
Connection cable with valve plug
E11652
AVDAB031PLS0005H03
Connection cable with valve plug
E11652
AVDAB031PLS0005H03
- Reliable connection of valves in the field
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- Clearly visible LED
- Robust rectangular connector
Application
Special feature | Free from silicone; Halogen-free |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 24 AC/DC |
---|---|
Overvoltage protection | yes; (VDR) |
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 255.8 |
---|---|
Dimensions [mm] | 28.5 x 24 x 49 |
Materials | PP; FKM |
Moulded-body material | PP / FPM |
Material nut | brass, nickel-plated |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PUR, Halogen-free, Ø 6.6 mm; 3 x 0.5 mm² / AWG 20 |
Electrical connection - socket
Connection | Connector: 1 x valve type B DIN, angled; Moulded body: PP / FPM; Locking: brass, nickel-plated |
---|