• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Wirable
  4. Wirable sockets
  5. E11658

Wirable socket

E11658

SDOAH040MSSFKPG

Wirable socket

E11658

SDOAH040MSSFKPG

  • Angled type for use where space is restricted
  • Wide operating temperature range
  • Gold-plated contacts for reliable electrical connections
  • High protection rating for the requirements of harsh industrial environments
  • Safe cable connection with screw terminals
  • ce
  • ukca
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC/DC
Max. current load total [A] 4; (...40 °C)
Operating conditions
Ambient temperature [°C] -25...100
Protection IP 68
Mechanical data
Weight [g] 30.2
Dimensions [mm] 35 x 20 x 30
Materials PA
Moulded-body material PA
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
screw terminals: ...0.75 mm²; Cable sheath: Ø 6...8 mm
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated