- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket
- E12237
Connecting cable with socket
E12237
ADOAH080MSS0015B08
Connecting cable with socket
E12237
ADOAH080MSS0015B08
- 8-pole connection
- High protection rating for the requirements of harsh industrial environments
- Reliable transmission of the sensor signals
- Wide operating temperature range
- Angled type for use where space is restricted
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Max. current load total [A] | 2 |
Operating conditions
Ambient temperature [°C] | -40...80 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 813.5 |
---|---|
Dimensions [mm] | 28 x 15 x 38 |
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 15 m, PUR, black; 8 x 0.25 mm² (32 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 1...1.5 Nm |
---|