Connection cable
E12360
VDOGH080MSS0010H08STGH080MSS
Connection cable
E12360
VDOGH080MSS0010H08STGH080MSS
Application
Special feature | Halogen-free |
---|
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 617.5 |
---|---|
Materials | PUR |
Moulded-body material | PUR |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.7...0.9 Nm |
Electrical connection
Connection | Cable: 10 m, PUR, Halogen-free, black, Ø 6.8 mm; 8 x 0.25 mm² |
---|
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Tightening torque: 0.7...0.9 Nm |