• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. E12457

Connecting cable with socket

E12457

ADOAH120MSS0005H12

Connecting cable with socket

E12457

ADOAH120MSS0005H12

  • Reliable connection of controllers and dialogue units
  • Wide operating temperature range
  • Suited for use in mobile machines
  • High protection rating for the requirements of harsh industrial environments
  • Angled type for use where space is restricted
  • ce
  • ukca
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability
Free from silicone yes
Electrical data
Operating voltage [V] < 30 AC/DC
Protection class II
Max. current load total [A] 1.5
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Weight [g] 326
Materials PUR
Moulded-body material PUR
Material nut diecast zinc, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 2 Mio.
torsional strain 360 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, Halogen-free, black, Ø 6.6 mm; 12 x 0.25 mm²
Electrical connection - socket
Connection Connector: 1 x M12, angled; Moulded body: PUR; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm