Damping magnet
E12540
MAGNET M7.0 NEODYM, SCREW M6
Damping magnet
E12540
MAGNET M7.0 NEODYM, SCREW M6
- For ensuring a long sensing range
- For use in combination with magnetic sensors
- Hidden installation behind aluminium or stainless steel is possible
- Wide operating temperature range
Operating conditions
Ambient temperature [°C] | -40...80 |
---|
Mechanical data
Weight [g] | 8.9 |
---|---|
Dimensions [mm] | M6 / L = 33.5 |
Thread designation | M6 |
Materials | neodymium galvanised |
Magnetic field strength [mT] | 220 |
Remarks
Pack quantity | 1 pcs. |
---|