• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Clamp holders
  5. E12587

Mounting sleeve with end stop

E12587

FIXING/M8/NT/K1/COATED/END STOP

Mounting sleeve with end stop

E12587

FIXING/M8/NT/K1/COATED/END STOP

  • End stop for defined installation position
  • For mounting cylindrical sensors
  • Easy and quick replacement without readjustment
  • Reliable protection against damage
  • Robust design for use in harsh industrial environments
Application
Special feature anti-spatter
Design with end stop
Mechanical data
Weight [g] 32.7
Installation instruction align the sensing face of the sensor to the right (see scale drawing); due to the material brass, negative sensing range reductions may occur (reduced sensing range)
Dimensions [mm] M12 x 1 / L = 28
Thread designation M12 x 1
Inside diameter [mm] 8
Materials brass anti-spatter; Nuts: brass anti-spatter
Tightening torque [Nm] 3; (lock nuts: 7)
Accessories
Items supplied
Nuts: 2
Remarks
Pack quantity 1 pcs.
Diagrams and graphs
Installation