Application
Special feature |
Screened cable; Drag chain suitability |
Design |
Ethernet cable, X-coded |
Operating conditions
Ambient temperature [°C] |
-40...85 |
Protection |
IP 67; IP 20; (M12 plug / RJ45 plug) |
Mechanical data
Weight [g] |
231.9 |
Materials |
PUR; PA |
Moulded-body material |
PA |
Material nut |
diecast zinc, nickel-plated |
Drag chain suitability |
yes |
Drag chain suitability |
bending radius for flexible use |
min. 8 x cable diameter |
bending radius for fixed installation |
min. 4 x cable diameter |
maximum permissible acceleration |
4 m/s² |
travel speed |
4 m/s |
bending cycles |
> 1 Mio. |
torsional strain |
± 180 °/m |
|
Electrical connection - plug
|
Connector: 1 x M12, straight; coding: X; Moulded body: PA; Locking: diecast zinc, nickel-plated; Tightening torque: 0.5 Nm |
Electrical connection
Connection |
Cable: 5 m, PUR, green, Ø 6.2 mm, shielded; 8 x 0.14 mm² |
Electrical connection - plug
|
Connector: 1 x RJ45, straight; Moulded body: PA |