Jumper cable with valve plug
E12727
PLUG M12 - DIN VALVE FORM A
Jumper cable with valve plug
E12727
PLUG M12 - DIN VALVE FORM A
- Reliable connection of valves in the field
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- Robust rectangular connector
Application
Special feature | Free from silicone; Halogen-free |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 50 AC / < 60 DC |
---|---|
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 65 |
Mechanical data
Weight [g] | 68.2 |
---|---|
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Sealing material | FKM |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x valve type A DIN, straight; Moulded body: TPU, black; Locking: brass, nickel-plated; Tightening torque: 0.6...1.5 Nm |
Electrical connection
Connection | Cable: 0.4 m, PUR, Halogen-free, black, Ø 5.5 mm; 5 x 0.50 mm² |
---|
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: TPU, black; Locking: brass, nickel-plated; Sealing: FKM; Tightening torque: 0.6...1.5 Nm |