Fibre optic diffuse reflection sensor
E20058
FT-00-A-A-R4
Fibre optic diffuse reflection sensor
E20058
FT-00-A-A-R4
- For applications in high-temperature areas
- Aluminium sheathing for use up to 290 °C
- Long range
- Angled type for use where space is restricted
- Small bending radius
Application
Function principle | Diffuse reflection sensor |
---|---|
Application | For use in industrial environments; Robust design for use in harsh industrial environments |
Detection zone
Range with fibre optic amplifier type | OCF; OKF; OOF; OUF |
---|
Range fibre optics [mm] | 290 |
---|
Range fibre optics [mm] | 40 |
---|
Range fibre optics [mm] | 200 |
---|
Range fibre optics [mm] | 40 |
---|
Operating conditions
Ambient temperature [°C] | -40...290 |
---|
Mechanical data
Weight [g] | 51.5 |
---|---|
Version of sensing head | angled |
Sensing head diameter [mm] | 4 |
Sensing head length [mm] | 10 |
Total length [mm] | 600 |
Min. bending radius [mm] | 20; (for fixed installation) |
Fibre arrangement | |
Materials | Adapter: ABS |
Fibre material | glass |
Fibre head material | aluminium |
Fibre sheath material | aluminium |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|