Fibre optic through-beam sensor
E20228
FE-00-P-A-R3
Fibre optic through-beam sensor
E20228
FE-00-P-A-R3
- For installation in places where access is difficult
- Operation as through-beam sensor
- Long range
- Angled type for use where space is restricted
- Small bending radius
Application
Design | 90° deflection of the light beam |
---|---|
Function principle | Through-beam sensor |
Application | For use in industrial environments |
Detection zone
Range with fibre-optic amplifier type | OKF; OUF; OOF |
---|
Range of fibre optics [mm] | 120 |
---|
Range of fibre optics [mm] | 400 |
---|
Range of fibre optics [mm] | 120 |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|
Mechanical data
Weight [g] | 54.5 |
---|---|
Version of sensing head | angled |
Sensing head diameter [mm] | 5 |
Total length [mm] | 600 |
Min. bending radius [mm] | 20 |
Fibre arrangement | |
Fibre material | glass |
Fibre head material | aluminium |
Fibre sheath material | PVC |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|