Fibre optic diffuse reflection sensor
E20523
FT-00-M-V-M6/1,5M
Fibre optic diffuse reflection sensor
E20523
FT-00-M-V-M6/1,5M
Application
Function principle | Diffuse reflection sensor |
---|---|
Application | High temperature resistance; Robust design for use in harsh industrial environments; Resistant to various aggressive chemicals |
Detection zone
Range with fibre optic amplifier type | OKF; OUF |
---|
Range fibre optics [mm] | 36 |
---|
Range fibre optics [mm] | 36 |
---|
Operating conditions
Ambient temperature [°C] | -20...150 |
---|
Mechanical data
Weight [g] | 101.5 |
---|---|
Version of sensing head | straight |
Sensing head thread | M6 |
Sensing head diameter [mm] | 7 |
Sensing head length [mm] | 45 |
Total length [mm] | 1500 |
Min. bending radius [mm] | 20 |
Fibre material | glass |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | metal silicone |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|