Application
Function principle | Diffuse reflection sensor |
---|---|
Application | For use in industrial environments |
Detection zone
Range with fibre optic amplifier type | OB50; OBF; OCF; OO50 |
---|
Range fibre optics [mm] | 70 |
---|
Range fibre optics [mm] | 100 |
---|
Range fibre optics [mm] | 630 |
---|
Range fibre optics [mm] | 300 |
---|
Operating conditions
Ambient temperature [°C] | -40...70 |
---|
Mechanical data
Weight [g] | 48.5 |
---|---|
Version of sensing head | straight |
Sensing head thread | M6 |
Sensing head length [mm] | 35 |
Total length [mm] | 2000 |
Min. bending radius [mm] | 30 |
Fibre arrangement | |
Core diameter [mm] | 2 x 1 |
Fibre material | PMMA |
Fibre head material | aluminium |
Fibre sheath material | PE |
Accessories
Items supplied |
|
||
---|---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|