Fibre optic through-beam sensor
E20750
FE-11-EPA-M4/F1x1/2M
Fibre optic through-beam sensor
E20750
FE-11-EPA-M4/F1x1/2M
- For installation in places where access is difficult
- Operation as through-beam sensor
- With bendable sensing head for use where space is restricted
- For cutting to size
- Long range
Application
Function principle | Through-beam sensor |
---|---|
Application | For use in industrial environments |
Detection zone
Range with fibre-optic amplifier type | OB50; OBF; OCF; OO50 |
---|
Range of fibre optics [mm] | 200 |
---|
Range of fibre optics [mm] | 450 |
---|
Range of fibre optics [mm] | 2780 |
---|
Range of fibre optics [mm] | 800 |
---|
Operating conditions
Ambient temperature [°C] | -40...70 |
---|
Mechanical data
Weight [g] | 49.5 |
---|---|
Version of sensing head | bendable |
Total length [mm] | 2000 |
Min. bending radius [mm] | 15 |
Fibre arrangement |
|
Core diameter [mm] | 1 |
Materials | threaded sleeve: brass white bronze coated |
Fibre material | PMMA |
Fibre head material | stainless steel (316L/1.4404) |
Fibre sheath material | PE |
Accessories
Items supplied |
|
||
---|---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|