Mounting set for position sensors
E20870
SYSTEM COMPONENT M18 BOLT
Mounting set for position sensors
E20870
SYSTEM COMPONENT M18 BOLT
- Complete mounting set for clamp mounting
- Easy, quick and inexpensive fixing
- Robust design for use in harsh industrial environments
- For free-standing mounting
- Each sensor position possible due to free movement in all directions
Application
Design | clamp mounting |
---|
Mechanical data
Weight [g] | 183.5 |
---|---|
Type of mounting | free-standing; (M10) |
Dimensions [mm] | Ø 18.5 |
Materials | fixture: stainless steel (316Ti/1.4571); Clamp: stainless steel (1.4408) |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|