Fibre optic through-beam sensor
E21102
FE-11-EPA-M4/F613X0,06/2M
Fibre optic through-beam sensor
E21102
FE-11-EPA-M4/F613X0,06/2M
- For installation in places where access is difficult
- Operation as through-beam sensor
- Long range
- For cutting to size
- High-flex version for extremely small bending radii
Application
Function principle | Through-beam sensor |
---|---|
Application | Small bending radius |
Detection zone
Range with fibre-optic amplifier type | OB50; OBF; OCF; OO50 |
---|
Range of fibre optics [mm] | 250 |
---|
Range of fibre optics [mm] | 350 |
---|
Range of fibre optics [mm] | 2730 |
---|
Range of fibre optics [mm] | 750 |
---|
Operating conditions
Ambient temperature [°C] | -40...60 |
---|
Mechanical data
Weight [g] | 47.5 |
---|---|
Version of sensing head | straight |
Sensing head thread | M4 |
Sensing head length [mm] | 15 |
Total length [mm] | 2000 |
Min. bending radius [mm] | 3 |
Fibre arrangement | |
Core diameter [mm] | 1.2 |
Fibre diameter [mm] | 613 x 0.06 |
External diameter [mm] | 2.2 |
Fibre material | PMMA |
Fibre head material | aluminium |
Fibre sheath material | PE |
Accessories
Items supplied |
|
||
---|---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|