Fibre optic diffuse reflection sensor
E21154
FT-00-M-W-M6/3M
Fibre optic diffuse reflection sensor
E21154
FT-00-M-W-M6/3M
- For installation in places where access is difficult
- Operation as diffuse reflection sensor
- Long range
- Resistant to various aggressive chemicals
- Small bending radius
Application
Function principle | Diffuse reflection sensor |
---|---|
Application | High temperature resistance; Robust design for use in harsh industrial environments; Resistant to various aggressive chemicals |
Detection zone
Range with fibre optic amplifier type | OCF; OKF |
---|
Range fibre optics [mm] | 270 |
---|
Range fibre optics [mm] | 22 |
---|
Operating conditions
Ambient temperature [°C] | -40...150 |
---|
Mechanical data
Weight [g] | 174.5 |
---|---|
Version of sensing head | straight |
Sensing head thread | M6 |
Sensing head length [mm] | 35 |
Total length [mm] | 3000 |
Min. bending radius [mm] | 45 |
Fibre arrangement | |
Core diameter [mm] | 1.6 |
Fibre diameter [mm] | 0.05 |
External diameter [mm] | 5.4 |
Fibre material | glass |
Fibre head material | stainless steel (316Ti/1.4571) |
Fibre sheath material | metal silicone |
Remarks
Pack quantity | 1 pcs. |
---|