• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Sealing plugs
  5. E30128
  • fda
  • ehedg
  • ec19352004
Application
Pressure rating [bar] 100
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 203
Materials (wetted parts) stainless steel (316L/1.4435) surface characteristics : Ra<0,4 / Rz 4; Gasket: FKM
Process connection threaded connection G 1 external thread Aseptoflex Vario
Accessories
Items supplied
O-rings: 1 x 24 x 2 (EPDM), in contact with the medium, E30054
O-rings: 1, DIN 3869-33-FKM
Accessories (optional)
O-ring: 24 x 2 (FKM), in contact with the medium, E30123
sealing ring: PEEK, in contact with the medium, E30124
Remarks
Pack quantity 1 pcs.