Thermowell for temperature sensors
E37211
THERMOWELL, D6/ 1/2 NPT/L=100
Thermowell for temperature sensors
E37211
THERMOWELL, D6/ 1/2 NPT/L=100
- Reliable protection against aggressive media and high flow velocities
- Allows the replacement of the temperature sensor in a running process
- High pressure rating
- Simple process connection via adapter
- Robust stainless steel housing for the requirements of harsh industrial environments
Application
Design | for temperature sensors EL = 100 mm |
---|---|
Pressure rating [bar] | 16 |
Mechanical data
Weight [g] | 164.6 |
---|---|
Materials | stainless steel (316L/1.4404) |
Sensor connection | G 1/2 sealing cone Ø 6 mm |
Process connection | 1/2" NPT |
Installation length EL [mm] | 94 |
Bore length BL [mm] | 137 |
Remarks
Pack quantity | 1 pcs. |
---|