Welding adapter for process sensors
E38827
ADAPT, D3/ZERO VOID/R=19/T=1.25
Welding adapter for process sensors
E38827
ADAPT, D3/ZERO VOID/R=19/T=1.25
- Welding adapter for process sensors
- For use in industrial and hygienic applications
- Robust stainless steel design for use in harsh industrial environments
Application
Pressure rating [bar] | 120 | |
---|---|---|
Note on pressure rating |
|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 8.2 |
---|---|
Materials | stainless steel (316L/1.4404) |
Sensor connection | G 1/8 internal thread Ø 3 mm |
Process connection | welding adapter Ø 18 mm ; nominal pipe size: DN25...DN100; pipe wall thickness: 1,25 mm |
Surface characteristics Ra/Rz of the wetted parts | < 0.4 / - |
Remarks
Pack quantity | 1 pcs. |
---|