Mounting bracket for 3D sensors
E3M100
MOUNTING SET O3M U-SHAPED
Mounting bracket for 3D sensors
E3M100
MOUNTING SET O3M U-SHAPED
- Complete mounting set, adjustable
- Quick and easy mounting
- Robust design for use in harsh industrial environments
- For mounting on aluminium profiles and machine panels
- Reliable device protection
Application
Design | U-shaped fixture, adjustable |
---|
Mechanical data
Weight [g] | 346.5 |
---|---|
Type of mounting | screw mounting onto common aluminium profiles and machine panels |
Materials | fixture: stainless steel (304/1.4301) |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|